HUBBELL
Image of 2SBH40HH3 Horizontal Pin Standoff Bracket, 40" Two-Phase

Horizontal Pin Standoff Bracket, 40" Two-Phase

Brand: Chance

Catalog ID: 2SBH40HH3

40" Heavy Duty Fiberglass Two-Phase Horizontal Pin Standoff Bracket with 1" Lead Threads

  • Horizontal Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron