HUBBELL
Image of 1SBM16V4 Vertical Pin Standoff Bracket, 16"

Vertical Pin Standoff Bracket, 16"

Brand: Chance

Catalog ID: 1SBM16V4

16" Medium Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1.375" Lead Threads

  • Vertical Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBM16V4

Description - End Fitting

Vertical Pin

Material - Threads

Lead

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1600 lb

UPC

096359067719

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

16 in

Length

16 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

7.3 lb

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1600 lb

Logistics

Standard Package

1