HPS_ID_2SBM30VV1_PRODIMAGE
* Representative image
HPS_ID_2SBM30VV1_PRODIMAGE

Vertical Pin Standoff Bracket, 30" Two-Phase

Brand:

Chance

Catalog ID:

2SBM30VV3

30" Medium Duty Fiberglass Two-Phase Vertical Pin Standoff Bracket with 1" Lead Threads

Product details

General

Description - End Fitting
Vertical Pin
Material - Threads
1" Lead Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
1100 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1800 lb
UPC
096359069386

Dimensions

Diameter - Rod / Tube
1.5 in
Distance From Pole
30 in
Length
30 in
Mounting Bolt Spacing
  • 5 in
  • 6 in
  • 8 in
Weight
12.3 lb

Logistics

Standard Package
1