Brand: Chance
Catalog ID: 2SBH36VV2
Catalog Number
2SBH36VV2
Description - End Fitting
Vertical Pin
Material - Threads
Nylon
Material Type
Standard
Strength Rating - Minimum Ultimate, Longitudinal (L)
2000 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2550 lb
UPC
096359624301
Diameter - Rod / Tube
2 in
Distance From Pole
36 in
Length
36 in
Mounting Bolt Spacing
Weight
20.8 lb
Phase
2-Phase
Strength Rating - Minimum Ultimate, Longitudinal (L)
2000 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2550 lb
Standard Package
1