HUBBELL
Image of 3SBM3618CTB 0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 36" 18" Three-Phase
Buy America(n) Qualified

0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 36" 18" Three-Phase

Brand: Chance

Catalog ID: 3SBM3618CTB

36" 18" Medium Duty Fiberglass 0° 2-Position Three-Phase Cutout / Arrester Standoff Bracket w/ Hardware

  • 2 position "T" bracket with hardware (captive bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 0° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

3SBM3618CTB

Description - End Fitting

2 Position Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359396093

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

36 in x 9.58 in x 4.15 in

Distance From Pole

36 in

Distance from Pole - Third Phase

18 in

Height

4.15 in

Length

36 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

26.5 lb

Width

9.58 in

Electrical Ratings

Phase

3-Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

Logistics

Carton Quantity

5

Standard Package

5