HUBBELL
HPS_ID_3SBM3618SGL_PRODIMAGE
* Representative image
HPS_ID_3SBM3618SGL_PRODIMAGE

0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bars(No Collars), 48" 13" 3-Phase

Brand:

Chance

Catalog ID:

3SBM4813SGLSB

48" 13" Medium Duty Fiberglass 0° 2-Position Cutout / Arrester 3-Phase Standoff Bracket w/ Hardware & Spacer Bars (No Collars)

  • Single position end fitting with spacer bar
  • 1.5" (medium duty) fiberglass rod
  • 0° angle
  • Base is aluminum alloy, end fitting is hot dip galvanized ductile iron

Product details

General

Catalog Number

3SBM4813SGLSB

Description - End Fitting

1 Position Apparatus Mount

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

5000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359495628

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

48 in

Distance from Pole - Third Phase

13 in

Length

48 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

13.5 lb

Electrical Ratings

Phase

3-Phase

Logistics

Pallet Quantity

5

Standard Package

5

Resources and downloads