HUBBELL
Image of 2SBH42AMTAMT 15° 2-Position Cutout / Arrester Standoff Bracket, 42" 2-Phase

15° 2-Position Cutout / Arrester Standoff Bracket, 42" 2-Phase

Brand: Chance

Catalog ID: 2SBH42AMTAMT

42 Heavy Duty 15° 2-Position Two-Phase Cutout / Arrester Standoff Bracket

  • Two position ("T" bracket) end fitting
  • 2" (heavy duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

2SBH42AMTAMT

Description - End Fitting

2 Position Apparatus Mount

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1600 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2000 lb

UPC

096359408314

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

42 in

Length

42 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

21.3 lb

Electrical Ratings

Phase

2-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1600 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2000 lb

Logistics

Pallet Quantity

20

Standard Package

1