HUBBELL
Image of 1SBM15AMTB 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 15"

15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 15"

Brand: Chance

Catalog ID: 1SBM15AMTB

15" Medium Duty Fiberglass 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware

  • 2 position "T" bracket with hardware (captive bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

1SBM15AMTB

Description - End Fitting

2 Position Apparatus Mount

EU RoHS Indicator

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1500 lb

UPC

096359396055

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

15 in x 10.75 in x 14 in

Distance From Pole

15 in

Height

14 in

Length

15 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

7.8 lb

Width

10.75 in

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1500 lb

Logistics

Pallet Quantity

120

Standard Package

5