HPS_ID_2SBM36CLCL_PRODIMAGE
* Representative image
HPS_ID_2SBM36CLCL_PRODIMAGE

15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 42" 2-Phase

Brand:

Chance

Catalog ID:

2SBH42CLCL

42" Heavy Duty Fiberglass 15° 7-Hole Dual Function Cloverleaf Two-Phase Cutout / Arrester Standoff Bracket

Product details

General

Description - End Fitting
3 Position Cloverleaf Apparatus Mount
Strength Rating - Minimum Ultimate, Longitudinal (L)
1900 lb
Strength Rating - Minimum Ultimate, Transverse (T)
10000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2400 lb

Dimensions

Diameter - Rod / Tube
2 in
Distance From Pole
42 in
Length
42 in
Mounting Bolt Spacing
  • 5 in
  • 6 in
  • 8 in
Weight
21.3 lb

Electrical Ratings

Phase
2-Phase

Logistics

Standard Package
1

Resources and downloads