HUBBELL
Image of DM26S4 TANK-MOUNTED ARRESTER BRACKET, 2-3/8in OFFSET, 8-11/16" LENGTH

TANK-MOUNTED ARRESTER BRACKET, 2-3/8in OFFSET, 8-11/16" LENGTH

Brand: Chance

Catalog ID: DM26S4

Bracket attaches to transformer lugs to support arrester mounting.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • 1/2" x 2" arrester mounting bolt and nut with split lock washer and tooth lock washer
  • Two 1/2" x 1" hex tank lug bolts with lock washers and round washers held captive with pushnuts
  • Bracket is 1/4" x 1-1/4" galvanized steel per ASTM A-153

General

Catalog Number

DM26S4

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Bracket

UPC

096359516460

Dimensions

Distance From Pole

N/A

Weight

1.06 lb

Logistics

Pallet Quantity

900