HPS_ID_T2060450_PRODIMAGE
HPS_ID_T2060450_PRODIMAGE

TANK-MOUNTED ARRESTER BRACKET, 2-5/8in OFFSET, 8" LENGTH

Brand:

Chance

Catalog ID:

T2060450

Bracket attaches to transformer lugs to support arrester mounting.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • 1/2" x 1-1/2" arrester mounting bolt and nut with split lock washer and tooth lockwasher
  • Two 1/2" x 7/8" hex tank lug bolts with split lock washers and round washers
  • Bracket is 1/4" x 1-1/2" galvanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Bracket
UPC
096359057321

Dimensions

Distance From Pole
N/A
Weight
1.62 lb

Logistics

Pallet Quantity
640