HUBBELL
Image of DC14E1 POLE MOUNTED, CUTOUT/ARRESTER BRACKET, DUAL POSITION, 12in OFFSET

POLE MOUNTED, CUTOUT/ARRESTER BRACKET, DUAL POSITION, 12in OFFSET

Brand: Chance

Catalog ID: DC14E1

Bolted pole mounted bracket for mounting cutouts and/or arresters.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 1/2" x 2" captive carriage bolts with hex nuts, tooth washers and single coil lockwashers
  • Mounts to pole with 5/8" diameter thru bolts
  • Mounting holes are on 5" centers
  • Bracket and fasterners are galvanized per ASTM A-153