HUBBELL
Image of DC48B3 POLE MOUNTED, CUTOUT/ARRESTER L-BRACKET, 8in OFFSET

POLE MOUNTED, CUTOUT/ARRESTER L-BRACKET, 8in OFFSET

Brand: Chance

Catalog ID: DC48B3

Used for pole mounting of cutouts/arresters.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes 1/2" x 2" carriage bolt, lockwasher, tooth washer and hex nut
  • Mounts to pole with 5/8" diameter thru-bolts
  • Mounting holes are spaced on 8" - 10" centers
  • Bracket and fasterners are galvanized per ASTM A-153