Brand: Chance
Catalog ID: T2060606
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
T2060606
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
UPC
096359371724
Distance From Pole
N/A
Weight
4.08 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No