HUBBELL
Image of DM40B1 CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER BRACKET, 2-1/4in EXTENSION

CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER BRACKET, 2-1/4in EXTENSION

Brand: Chance

Catalog ID: DM40B1

Bracket is used to mount a cutout and overhead arrester on crossarm.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 1-1/2" captive carriage bolt with hex nut, toothed lockwasher and single coil lockwasher
  • Arrester bolt is 1/2" x 1-1/2" with hex nut and spring lockwasher
  • Bracket is 5/16" x 1-1/2" galvanized steel per ASTM A-153

General

Catalog Number

DM40B1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Crossarm Mounted

UPC

096359370055

Dimensions

Distance From Pole

N/A

Weight

3.34 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

480