HUBBELL
Image of DM20S3 CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER L-BRACKET, 5in EXTENSION

CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER L-BRACKET, 5in EXTENSION

Brand: Chance

Catalog ID: DM20S3

Crossarm mounted bracket for mounting a single cutout, arrester or cable terminator.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 1/2" x 2" captive carriage bolts with hex nut, tooth washer and single coil lockwasher
  • Galvanized steel per ASTM A-153

General

Catalog Number

DM20S3

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Crossarm Mounted

UPC

096359508397

Dimensions

Distance From Pole

N/A

Weight

3.53 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

480