HUBBELL
Image of PSC2060732 CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 5in EXTENSION

CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 5in EXTENSION

Brand: Chance

Catalog ID: PSC2060732

Crossarm mounted bracket for mounting a single cutout, arrester or cable terminator.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 2" captive carriage bolt with hex nut, tooth washer and single coil lockwasher
  • Includes back strap and two 3/8" x 10" bolts for crossarm attachment
  • L-bracket is 3/8" x 2"
  • Galvanized steel per ASTM A-153