CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 5in EXTENSION

Brand:

Chance

Catalog ID:

PSC2060828

Crossarm mounted bracket for mounting a single cutout, arrester or cable terminator.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 2" captive carriage bolt with hex nut, tooth washer and single coil lockwasher
  • Includes back strap and two 3/8" x 6" bolts for crossarm attachment
  • L-bracket is 3/8" x 2"
  • Galvanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Type
Crossarm Mounted
UPC
096359484943

Dimensions

Dimensions
12.000 in x 2.000 in x 7.750 in
Distance From Pole
N/A
Height
7.75 in
Length
12 in
Weight
3.73 lb
Width
2 in

Logistics

Carton Quantity
10
Pallet Quantity
640

Resources and downloads