HUBBELL
Image of LB18B3 3-POSITION INSULATOR/EQUIPMENT BRACKET, 18in

3-POSITION INSULATOR/EQUIPMENT BRACKET, 18in

Brand: Chance

Catalog ID: LB18B3

Equipment or Insulator Bracket, can be used for mounting pin or post insulators, cutouts, arresters or cable terminators. Can also be used for in-line deadend takeoffs. 18" extension from pole.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • The three outboard ears have both 11/16" round and 9/16" square holes
  • Center hole is 13/16" dia.
  • Curved base mounts to pole with two 5/8" dia. through bolts
  • Bottom hole is open slot to facilitate installation and removal
  • Includes 7/16" dia. hole for ground lug
  • Material: Cast ductile iron per ASTM A-536

General

Catalog Number

LB18B3

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Type

Equipment Brackets

UPC

096359041641

Dimensions

Dimensions

23.625 in x 9.500 in x 6.500 in

Height

6.5 in

Length

23.625 in

Weight

16.28 lb

Width

9.5 in

Logistics

Pallet Quantity

64