HUBBELL
Image of CASMAHC18 OVERHEAD SWITCH MOUNTING BRACKET, 18ft POLE SPACING

OVERHEAD SWITCH MOUNTING BRACKET, 18ft POLE SPACING

Brand: Chance

Catalog ID: CASMAHC18

Bracket that spans two poles for mounting of overhead equipment such as disconnect switches. For pair of upper and lower bracket, order a quantity of two.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Each end has two 4" pole mounting slots accept 3/4" dia. hardware
  • Slots in support member capture the head of 1/2" hex bolts and offer full adjustability between the span of the poles
  • Material: 6061-T6 aluminum

General

Catalog Number

CASMAHC18

Type

Equipment Brackets

UPC

096359864301

Dimensions

Distance From Pole

N/A