HUBBELL
Image of BMAC-3156 BMAC-3156 Aluminum Banded Transformer Cluster Mounts

BMAC-3156 Aluminum Banded Transformer Cluster Mounts

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BMAC-3156

Banded transformer cluster mounts, Mounts 3KVA Thru 167 KVA Transformers, Mounts three transformers 6” from pole

Cluster made with high strength extruded 6061-T6 aluminum alloy.;With ground wire clamp (supplied standard).;Ultimate load 15000 lbs to 2000 lbs per position.;12" NEMA transformer spacing.;EE1-NEMA type A lugs.;Completely assembled with hardware.;A- Bolt pack included (standard).

  • Cluster made with high strength extruded 6061-T6 aluminum alloy.
  • With ground wire clamp (supplied standard).
  • Ultimate load 15000 lbs to 5000 lbs per position.
  • 12" NEMA transformer spacing.
  • EE1-NEMA type A lugs.
  • Completely assembled with hardware.
  • A- Bolt pack included (standard).