HUBBELL
Image of BMW1224M-AB Wing Cluster Mount, Mounts 3KVA Thru 50 KVA Transformers

Wing Cluster Mount, Mounts 3KVA Thru 50 KVA Transformers

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BMW1224M-AB

WING CLUSTER MOUNT, Mounts 3KVA Thru 50 KVA Transformers, Combination of 6 - 5/8” x 2” hot dipped galvanized transformer mounting bolts, nuts and lock washers and 6 - 3/4” x 2” hot dipped galvanized transformer mounting bolts, nuts and lock washers available with the pack.

Made of high strength extruded 6061-T6 aluminum alloy;24” NEMA transformer spacing;EE-1 NEMA type B lugs;Comes standard with ground wire clamp, standard;Hot dipped galvanized mounting hardware;Completely assembled;Lifting eye included;B- Bolt pack included;For A-pack add “A” to end of catalog number;For C-pack add “C”, for AB-pack add “AB”

  • Made of high strength extruded 6061-T6 aluminum alloy
  • 12” NEMA transformer spacing
  • EE-1 NEMA type A lugs
  • Comes standard with ground wire clamp
  • Hot dipped galvanized mounting hardware
  • Completely assembled
  • Lifting eye included
  • A- Bolt pack included
  • For B-pack add “B” to end of catalog number
  • For C-pack add “C”, for AB-pack add “AB”
  • Extension kit available by adding “-5 to BMAC XXXX