HUBBELL
FOUR-WAY T-SLOT BAR, 12in LENGTH with TWO STRAPS for 2-1/2in CONDUIT MOUNTING
Image of C4WT122STK25 FOUR-WAY T-SLOT BAR, 12in LENGTH with TWO STRAPS for 2-1/2in CONDUIT MOUNTING

FOUR-WAY T-SLOT BAR, 12in LENGTH with TWO STRAPS for 2-1/2in CONDUIT MOUNTING

Brand: Chance

Catalog ID: C4WT122STK25

Aluminum 4-Way T-Slot bar, 12" length with two assembled strap for 2-1/2" conduit mounting. Slots capture the heads of 1/2" bolts.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Extruded 6061-T6 aluminum material

General

Catalog Number

C4WT122STK25

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Style

4-Way

Type

Conduit Bracket

UPC

096359385950

Dimensions

Distance From Pole

N/A

Weight

1.17 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

400