text.skipToContent text.skipToNavigation

FOUR-WAY T-SLOT BAR, 7in LENGTH with STRAP for 2-1/2in CONDUIT MOUNTING

By CHANCE Utility 

Catalog ID: C4WT7STK25

By CHANCE Utility
Catalog ID:  C4WT7STK25
Aluminum 4-Way T-Slot bar, 7" length with assembled strap for 2-1/2" conduit mounting. Slots capture the heads of 1/2" bolts.

  • Extruded 6061-T6 aluminum material
  • More Options

    Product Details

    General

    EU RoHS Indicator No
    Material 6061-T6 Aluminum
    Style 4-Way
    Type Conduit Bracket
    UPC 096359385929

    Dimensions

    Distance From Pole N/A

    Logistics

    Carton Quantity 25
    Pallet Quantity 600

    Resources and Downloads