HUBBELL
Image of ICB1 POLE MOUNTED, CUTOUT/ARRESTER BRACKET, SINGLE POSITION, 7-1/2in OFFSET

POLE MOUNTED, CUTOUT/ARRESTER BRACKET, SINGLE POSITION, 7-1/2in OFFSET

Brand: Chance

Catalog ID: ICB1

Used with NEMA L-bracket for pole mounting of cutouts/arresters.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 3/8" x 2" captive carriage bolts with hex nuts, single coil lockwashers and round washer
  • Holes for L-bracket are spaced on 5" centers
  • Equipment positions on T-bar are spaced at 8.5"
  • Mounts to pole with one 5/8" diameter thru bolt
  • Bracket is ductile iron per ASTM A-536
  • Bracket and fasterners are galvanized per ASTM A-153