HUBBELL
Image of C2060632EZ CUTOUT-ARRESTER COMBINATION BRACKET

CUTOUT-ARRESTER COMBINATION BRACKET

Brand: Chance

Catalog ID: C2060632EZ

Crossarm mounted cutout-arrester combination bracket fits a range of crossarm sizes for mounting cutouts, arresters or cable terminators. The unique Easy-On design is factory assembled with no dis-assembly required for installation, resulting in effortless installation and no removal of gloves required.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Direct correlation to NEMA combination cutout-arrester style
  • Fits Crossarm widths of 2-3/4in to 4in and heights of 4-1/8in to 5-3/8in
  • 2-3/4in extension from crossarm face to mounting bolt
  • Bracket material is 3/8in x 2in
  • Mounting bolts are 3/8in x 1-1/2in and 3/8in x 2in
  • Crossarm bolts are 3/8in x 5in