HUBBELL
SIDE MOUNT, CURVED BASE, POST-TYPE INSULATOR BRACKET, 12in POLE OFFSET
Image of C2060010 SIDE MOUNT, CURVED BASE, POST-TYPE INSULATOR BRACKET, 12in POLE OFFSET
Image of C2060010 SIDE MOUNT, CURVED BASE, POST-TYPE INSULATOR BRACKET, 12in POLE OFFSET
Buy America(n) Qualified

SIDE MOUNT, CURVED BASE, POST-TYPE INSULATOR BRACKET, 12in POLE OFFSET

Brand: Chance

Catalog ID: C2060010

Bracket mounts post-type insulators to side of pole in horizontal position with 15 degree up sweep. Lineman's slang is chicken wing.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Mounts to pole with 5/8" dia. through bolt
  • Accepts 3/4" dia. insulator line post stud
  • Includes hole for stringing block
  • Material: 3/8" x 4" galvanized steel per ASTM A-153

General

Catalog Number

C2060010

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

Style

Curved Back

Type

Bracket

UPC

096359013976

Dimensions

Dimensions

13.250 in x 13.125 in x 4.000 in

Distance From Pole

12 in

Height

4 in

Length

13.25 in

Weight

14.7 lb

Width

13.125 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

RUS Listed Reference

eq - Narrow profile brackets & special arm assemblies

Logistics

Pallet Quantity

90