HUBBELL
Image of C3PA12 SINGLE PHASE/SINGLE POSITION COMPONENT for TERMINATOR/ARRESTER BRACKETS
Image of C3PA12 SINGLE PHASE/SINGLE POSITION COMPONENT for TERMINATOR/ARRESTER BRACKETS

SINGLE PHASE/SINGLE POSITION COMPONENT for TERMINATOR/ARRESTER BRACKETS

Brand:

Chance

Catalog ID:

C3PA12

Use with aluminum terminator/arrester brackets for customization.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 2" galvanized steel carriage bolt
  • Aluminum component is 6061-T6 aluminum

Product details

General

Catalog Number

C3PA12

Coating

Galvanized, ASTM A-153

Material

6061-T6 Aluminum

Style

Three Phase Terminator Bracket

UPC

096359491996

Dimensions

Distance From Pole

N/A

Weight

0 lb

Logistics

Carton Quantity

40 EA

Resources and downloads

Specifications

Sales Drawings