MY LISTS
HUBBELL
Image of CTBEMB13PA35 TERMINATOR/ARRESTER BRACKET, 3-PHASE, SINGLE POSITION

TERMINATOR/ARRESTER BRACKET, 3-PHASE, SINGLE POSITION

Brand: Chance

Catalog ID: CTBEMB13PA35

Bracket for three phase mounting of terminators and or arresters is lightweight for easy handling. Mounts to pole with 5/8" through bolt and 1/2" lag screw.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • 33-1/2" outside phase spacing
  • Shipped completely assembled
  • Material: 6061-T6 aluminum

General

Catalog Number

CTBEMB13PA35

EU RoHS Indicator

No

Material

6061-T6 Aluminum

UPC

096359363248

Dimensions

Distance From Pole

N/A

Weight

3.68 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

32