HUBBELL
Image of C10M26 BRACKET, TRANSFORMER, BANDED CLUSTER, ALUMINUM

BRACKET, TRANSFORMER, BANDED CLUSTER, ALUMINUM

Brand: Chance

Catalog ID: C10M26

Aluminum Banded Transformer Cluster, for mounting two 3 through 100 kVa transformers. For transformers of 167 through 250 kVa with four position NEMA C lugs order adapter plate C321-A. Refer to chart for loading information.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 3,200 lbs. maximum recommended per position
  • 18" = 2,500 lbs. maximum recommended per positon
  • 22" = 2,000 lbs. maximum recommended per position
  • 26" = 1,725 lbs. maximum recommended per position
  • For replacement bolts order four each P2160185P