HUBBELL
HPS_ID_C2M19M_PRODIMAGE
* Representative image
HPS_ID_C2M19M_PRODIMAGE
play

TRANSFORMER BRACKET, 1-POSITION, ALUMINUM BANDED STYLE with NEMA A LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES

Brand:

Chance

Catalog ID:

C2M16M

Aluminum Banded Transformer Cluster, for mounting 3 through 50 kVa transformers. Refer to chart for loading information.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 1,275 lbs. maximum recommended per position
  • 18" = 1,000 lbs. maximum recommended per positon
  • 22" = 820 lbs. maximum recommended per position
  • 26" = 690 lbs. maximum recommended per position
  • For replacement bolts order two each P2160185P

Product details

General

Catalog Number

C2M16M

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Type

Banded Pole Mount Bracket

UPC

096359243564

Dimensions

Distance From Pole

6 in

Weight

23.52 lb

Logistics

Pallet Quantity

8

Resources and downloads

Specifications

Videos

play
CHANCE Banded Transformer Bracket