HUBBELL
Image of BMAC-129TB BMAC-129TB Aluminum Banded Transformer Cluster Mounts

BMAC-129TB Aluminum Banded Transformer Cluster Mounts

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BMAC-129TB

Thru-bolt mount, For mounting one 3kVA thru 50kVA transformer, reclosure or sectionalizer, having 12” ANSI/NEMA type A lugs (no adaptor plate required)., Transformer size : 3kVA thru 50 kVA

Ground wire clamp and 5/8” or 3/4” hot-dipped galvanized transformer mounting hardware furnished with the mount.;Attaches to the pole with two 5/8” diameter thru-bolts (not supplied) at 7-1/16” hole spacing.;3” wide slot(s) standard - can be used with stainless steel band kits (sold separately).;Mounts equipment 6” or 9” from the pole.;Extension kit available by adding “-5 to BMAC XXXX”

  • Ground wire clamp and 5/8” or 3/4” hot-dipped galvanized transformer mounting hardware furnished with the mount.
  • Attaches to the pole with two 5/8” diameter thru-bolts (not supplied) at 7-1/16” hole spacing.
  • 3” wide slot(s) standard - can be used with stainless steel band kits (sold separately).
  • Mounts equipment 6” or 9” from the pole.
  • Extension kit available by adding “-5 to BMAC XXXX”