HUBBELL
HPS_ID_C2060004_PRODIMAGE
HPS_ID_C2060004_PRODIMAGE

NEUTRAL OFFSET BRACKET w/15in OFFSET

Brand:

Chance

Catalog ID:

C2060004

Bracket supports neutral wire away from pole when additional clearance is required.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Includes 5/8" fully threaded through bolt and bracket hardware
  • Bracket straps have holes for 1/2" fasteners(not included)
  • Spool insulators are purchased seperately
  • Hot dip galvanized per ASTM A-153

Product details

General

Catalog Number

C2060004

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Offset

Type

Bracket

UPC

096359013952

Dimensions

Dimensions

15.00 in x 11.000 in x 7.000 in

Height

7 in

Length

15 in

Weight

7.84 lb

Width

11 in

Certifications And Compliance

RUS Listed Reference

ec - Bracket, offset neutral

Logistics

Pallet Quantity

100

Resources and downloads