text.skipToContent text.skipToNavigation

Horizontal Pin Standoff Bracket, 21"

By CHANCE Utility 

Catalog ID: 1SBH21H3

By CHANCE Utility
Catalog ID:  1SBH21H3
21" Heavy Duty Fiberglass Single-Phase Horizontal Pin Standoff Bracket with 1" Lead Threads

More Options

Product Details

General

Description - End Fitting Horizonal Pin
Material - Threads 1" Lead Threads
Strength Rating - Minimum Ultimate, Longitudinal (L) 1325 lb
Strength Rating - Minimum Ultimate, Transverse (T) 1500 lb
Strength Rating - Minimum Ultimate, Vertical (V) 2075 lb
UPC 096359067269

Dimensions

Diameter - Rod / Tube 2 in
Distance From Pole 21 in
Length 21.00 in
Mounting Bolt Spacing
  • 8.00 in
  • 10.00 in
Weight 9.1 lb

Logistics

Standard Package 1

Resources and Downloads