HUBBELL
Image of 1SBH23H3 Horizontal Pin Standoff Bracket, 23"

Horizontal Pin Standoff Bracket, 23"

Brand: Chance

Catalog ID: 1SBH23H3

23" Heavy Duty Fiberglass Single-Phase Horizontal Pin Standoff Bracket with 1" Lead Threads

  • Horizontal Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron