HUBBELL
HPS_ID_1SBM20H1_PRODIMAGE
* Representative image
HPS_ID_1SBM20H1_PRODIMAGE

Horizontal Pin Standoff Bracket, 27"

Brand:

Chance

Catalog ID:

1SBH27H3

27" Heavy Duty Fiberglass Single-Phase Horizontal Pin Standoff Bracket with 1" Lead Threads

  • Horizontal Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBH27H3

Description - End Fitting

Horizonal Pin

Material - Threads

Lead

Strength Rating - Minimum Ultimate, Longitudinal (L)

1050 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1550 lb

UPC

096359067382

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

27 in

Length

27 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

10.4 lb

Electrical Ratings

Phase

1-Phase

Logistics

Standard Package

1

Resources and downloads