HUBBELL
Image of RPH10PF Vertical Line Post Insulator Bracket, 10"

Vertical Line Post Insulator Bracket, 10"

Brand: Chance

Catalog ID: RPH10PF

10" Heavy Duty Fiberglass Vertical Line Post Insulator Standoff Bracket

  • Vertical Post Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

RPH10PF

Description - End Fitting

Post Insulator

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

2000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

5000 lb

UPC

096359610786

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

10 in

Length

10 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

10.3 lb

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

2000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

5000 lb

Logistics

Standard Package

1