HUBBELL
HPS_ID_1SBH30V3_PRODIMAGE
* Representative image
HPS_ID_1SBH30V3_PRODIMAGE

Vertical Pin Standoff Bracket, 21"

Brand:

Chance

Catalog ID:

1SBM21V4

21" Medium Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1.375" Lead Threads

  • Vertical Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBM21V4

Description - End Fitting

Vertical Pin

EU RoHS Indicator

No

Material - Threads

Lead

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359067894

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

21 in

Length

21 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

7.9 lb

Electrical Ratings

Phase

1-Phase

Logistics

Pallet Quantity

120

Standard Package

6

Resources and downloads