HPS_ID_1SBH30V3_PRODIMAGE
* Representative image
HPS_ID_1SBH30V3_PRODIMAGE

Vertical Pin Standoff Bracket, 21"

Brand:

Chance

Catalog ID:

1SBH21V1

Bracket, 21" Heavy Duty Single-Phase Vertical Pin Standoff, w/ Plastisol

  • Pin Type Insulator
  • 1" Plastisol Threads

Product details

General

Description - End Fitting
Vertical Pin
EU RoHS Indicator
No
Material - Threads
1" Plastisol Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
1850 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2100 lb
UPC
096359397687

Dimensions

Diameter - Rod / Tube
2 in
Distance From Pole
21 in
Length
21 in
Mounting Bolt Spacing
  • 8 in
  • 10 in
Weight
12.3 lb

Logistics

Carton Quantity
2
Pallet Quantity
64
Standard Package
1