HUBBELL
Image of 1SBH23V1 Vertical Pin Standoff Bracket, 23"

Vertical Pin Standoff Bracket, 23"

Brand: Chance

Catalog ID: 1SBH23V1

23" Heavy Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1" Plasticol Coated Threads

  • Vertical Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBH23V1

Description - End Fitting

Vertical Pin

Material - Threads

Plastisol

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1850 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2100 lb

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

23 in

Length

23 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

12.5 lb

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1850 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2100 lb

Logistics

Standard Package

2