HUBBELL
HPS_ID_1SBM12SGLB_PRODIMAGE
* Representative image
HPS_ID_1SBM12SGLB_PRODIMAGE

0° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware, 18"

Brand:

Chance

Catalog ID:

1SBM18SGLB

18" Medium Duty Fiberglass 0° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware

  • Single position end fitting with captive carriage bolt
  • 1.5" (medium duty) fiberglass rod
  • Includes captive carriage bolt
  • Base is aluminum alloy, end fitting is hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBM18SGLB

Description - End Fitting

1 Position Apparatus Mount

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

5,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1,500 lb

UPC

096359464532

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

18 in x 1.86 in x 1.43 in

Distance From Pole

18 in

Height

1.43 in

Length

18 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

5.78 lb

Width

1.86 in

Electrical Ratings

Phase

1-Phase

Logistics

Carton Quantity

7

Pallet Quantity

168

Standard Package

1