HUBBELL
Image of 3SBM4818AM 15° 1-Position Cutout / Arrester Standoff Bracket, 48" 18" Three-Phase (No Hardware or Collars)

15° 1-Position Cutout / Arrester Standoff Bracket, 48" 18" Three-Phase (No Hardware or Collars)

Brand: Chance

Catalog ID: 3SBM4818AM

48" 18" Medium Duty Fiberglass 15° 1-Position Three-Phase Cutout / Arrester Standoff Bracket (No Hardware or Collars)

  • Single position end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is aluminum alloy, end fitting is hot dip galvanized ductile iron

General

Catalog Number

3SBM4818AM

Description - End Fitting

1 Position Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359712732

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

48 in

Distance from Pole - Third Phase

18 in

Length

48 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

14.4 lb

Electrical Ratings

Phase

3-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

Logistics

Pallet Quantity

5

Standard Package

5