HUBBELL
Image of 1SBH24AMT 15° 2-Position Cutout / Arrester Standoff Bracket (No Hardware), 24"

15° 2-Position Cutout / Arrester Standoff Bracket (No Hardware), 24"

Brand: Chance

Catalog ID: 1SBH24AMT

24" Heavy Duty Fiberglass 15° 2-Position Cutout / Arrester Standoff Bracket (No Hardware)

  • Two position ("T" bracket) end fitting
  • 2" (heavy duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

1SBH24AMT

Description - End Fitting

2 Position Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1900 lb

UPC

096359408093

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

24 in

Length

24 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

10.4 lb

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1900 lb

Logistics

Standard Package

4