HUBBELL
Image of 1SBH18CL 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 18" (No Hardware)
* Representative image
Image of 1SBH18CL 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 18" (No Hardware)

15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 18" (No Hardware)

Brand:

Chance

Catalog ID:

1SBH18CL

18" Heavy Duty Fiberglass 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket (No Hardware)

  • 3 position cloverleaf end fitting
  • 2" (heavy duty) fiberglass rod
  • 15° angle
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

1SBH18CL

Description - End Fitting

3 Position Cloverleaf Apparatus Mount

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

UPC

096359235873

Dimensions

Diameter - Rod / Tube

2 in

Dimensions

18 in x 13 in x 10 in

Distance From Pole

18 in

Height

10 in

Length

18 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

9.5 lb

Width

13 in

Electrical Ratings

Phase

1-Phase

Logistics

Pallet Quantity

96

Standard Package

4