HUBBELL
Image of 1SBM12S Suspension Standoff Bracket, 12"

Suspension Standoff Bracket, 12"

Brand: Chance

Catalog ID: 1SBM12S

12" Medium Duty Single-Phase Fiberglass Suspension Standoff Bracket

  • Conductor Mount Suspension Standoff
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBM12S

Description - End Fitting

Suspension

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

UPC

096359360049

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

12 in

Length

12 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

5.3 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

Logistics

Pallet Quantity

144

Standard Package

1