HUBBELL
Image of 1SBM18S Suspension Standoff Bracket, 18"

Suspension Standoff Bracket, 18"

Brand: Chance

Catalog ID: 1SBM18S

18" Medium Duty Single-Phase Fiberglass Suspension Standoff Bracket

  • Conductor Mount Suspension Standoff
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBM18S

Description - End Fitting

Suspension

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359067795

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

18 in

Length

18 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

6 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

Logistics

Pallet Quantity

144

Standard Package

1