HUBBELL
BACK PLATE for CABLE GUARD, 5in x 5ft, POLYETHYLENE
Image of PSC2030565 BACK PLATE for CABLE GUARD, 5in x 5ft, POLYETHYLENE

BACK PLATE for CABLE GUARD, 5in x 5ft, POLYETHYLENE

Brand: Chance

Catalog ID: PSC2030565

Back plates isolated cable from contact with the pole and protect telephone and powerlines where circuits transition from underground to overhhead.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Used with 5" x 5' long cable guard
  • Gray color
  • 3 mounting holes.

General

Catalog Number

PSC2030565

Material

Polyethylene

Number of Holes

3

UPC

096359656906

Dimensions

Dimensions

60.00 in x 1.31 in x 5.25 in

Height

5.25 in

Length

60 in

Weight

2.77 lb

Width

1.31 in

Configuration

Number of Holes

3

Logistics

Pallet Quantity

126