HUBBELL
CABLE GUARD, 1in x 10ft, POLYETHYLENE, FLANGED STYLE
Image of PSC2030546 CABLE GUARD, 1in x 10ft, POLYETHYLENE, FLANGED STYLE

CABLE GUARD, 1in x 10ft, POLYETHYLENE, FLANGED STYLE

Brand: Chance

Catalog ID: PSC2030546

Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • 1-1/8" inside diameter x 10' long
  • Gray color
  • 8 mounting holes per side.

General

Catalog Number

PSC2030546

Material

Polyethylene

Number of Holes

16

Style

Flanged "U" Shape

UPC

096359656715

Dimensions

Dimensions

120.125 in x 2.750 in x 1.250 in

Height

1.25 in

Length

120.125 in

Weight

2.41 lb

Width

2.75 in

Configuration

Number of Holes

16

Logistics

Pallet Quantity

672