HUBBELL
Image of 1121 INSULATOR, CABLE RACK

INSULATOR, CABLE RACK

Brand: Chance

Catalog ID: 1121

Cable Rack Insulator, white glazed for T-style type hook. 3 3/4" wide x 3 3/4" length along hook with 2 5/8" cable raius.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Dry-process porcelain
  • White glaze finish

General

Catalog Number

1121

Material

Porcelain

UPC

096359068198

Dimensions

Distance From Pole

N/A

Length

3.75 in

Weight

1.37 lb

Width

3.75 in

Logistics

Pallet Quantity

1050