HUBBELL
Image of 1102 EXTENSION for T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACKING, 6-9/16" OFFSET
Image of 1102 EXTENSION for T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACKING, 6-9/16" OFFSET

EXTENSION for T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACKING, 6-9/16" OFFSET

Brand:

Chance

Catalog ID:

1102

Used in pairs to offset cable racks from wall to avoid obstructions

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Sold as a single bracket, order quantity of two for single installation
  • Two 9/16" lmounting holes, bottom hole is 3/4" long slot
  • 1/2" x 1-1/4" steel
  • Hot dip galvanized per ASTM A-153

Product details

General

Catalog Number

1102

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359068167

Dimensions

Distance From Pole

N/A

Weight

2.12 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

900

Resources and downloads

Specifications

Sales Drawings